ISO cylinder DSBC-63-300-D3-PPSA-N3

3657825

GTIN: 4052568272449

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
300 mm
Cushioning
Self-adjusting pneumatic end-position cushioning