ISO cylinder DSBC-63-25-D3-PPVA-N3

3657860

GTIN: 4052568272470

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends