ISO cylinder DSBC-32-150-D3-PPSA-N3
3659384
GTIN: 4052568272722
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
150 mm
Cushioning
Self-adjusting pneumatic end-position cushioning




