ISO cylinder DSBC-50-70-D3-PPVA-N3

3659473

GTIN: 4052568272845

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
70 mm
Cushioning
Pneumatic cushioning, adjustable at both ends