Barbed tubing connector RTU-PK-3/4

4499

GTIN: 4052568019037

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
For pneumatic tubing outside diameter 6 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Nominal width
2.5 mm
Ambient temperature
0 °C - 60 °C