Finger lever valve VHEF-L-M52-M-G14

4500000

GTIN: 4052568291792

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
1200 l/min
Pneumatic connection 1
G1/4
Operating pressure
-0.95 bar - 10 bar
Width
20 mm