Solenoid coil MSFG-12

4526

GTIN: 4052568019044

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Plug flags with connection diagram as per Festo standard for MSSD-F
Type of mounting
With knurled nut
Coil characteristics
12 V DC: 4.1 W
Degree of protection
IP65