Solenoid coil MSFW-230-50/60

4540

GTIN: 4052568019051

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Plug flags with connection diagram as per Festo standard for MSSD-F
Type of mounting
With knurled nut
Coil characteristics
230 V AC: 50/60 Hz, initial power 9.0 VA, holding power 7.0 VA
Degree of protection
IP65