Adapter NEFV-V12-M12W8-0.6-M12QG5

4787544

GTIN: 4052568275327

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
0.623 m
DC operating voltage range
0 V - 30 V
Current rating at 40° C
2 A
Degree of protection
IP65 - IP67