Compact cylinder DPDM-32-15-PA

4828437

GTIN: 4052568292157

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends