Compact cylinder DPDM-32-20-PA

4828438

GTIN: 4052568292164

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends