Compact cylinder DPDM-25-5-PA

4829570

GTIN: 4052568292386

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends