Compact cylinder DPDM-10-5-PA

4831868

GTIN: 4052568292768

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
47 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends