Linear actuator DLGF-G-25-350-PPSA

5072355

GTIN: 4052568419288

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
350 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position sensing
Via proximity switch