Linear actuator DLGF-KF-25-400-PPSA

5072376

GTIN: 4052568419387

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
400 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position sensing
Via proximity switch