Linear actuator DLGF-G-20-600-PPSA

5074928

GTIN: 4052568419691

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
600 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position sensing
Via proximity switch