Motor cable NEBM-SM12G8-E-25-Q5-LE6

5105620

GTIN: 4052568276423

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connection technology
M12x1 A-coded as per EN 61076-2-101
Electrical connection 2, connection type
Cable
Electrical connection 2, connection technology
Open end
Cable length
25 m