Compact cylinder AEN-S-63-10-I-P-A

5132651

GTIN: 4052568299491

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1780 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends