Compact cylinder ADN-S-63-15-I-P-A

5132665

GTIN: 4052568299538

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends