Compact cylinder AEN-S-50-25-I-P-A

5137804

GTIN: 4052568299620

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1106 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends