Round cylinder DSNU-S-8-80-P-A-MQ
5205906
GTIN: 4052568420321
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
8 mm
Theoretical force at 6 bar, advancing
30.2 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends

