Round cylinder DSNU-S-12-50-P-A-MQ

5211903

GTIN: 4052568420406

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
67.9 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends