Round cylinder DSNU-S-16-60-P-A-MQ

5216095

GTIN: 4052568420642

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
120.6 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/pads at both ends