Vacuum generator VN-30-H-T6-PQ4-VA5-RO2

526146

GTIN: 4052568162320

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
3 mm
Max. vacuum
93 %
Max. suction rate with respect to atmosphere
186 l/min