The vacuum generator VN is characterized by efficient energy consumption with great reliability.
The decentralized vacuum generation directly at the gripping unit achieves maximum energy efficiency. The low weight in combination with the compact design results in short lines and evacuation times – even with large volumes. The result: shorter operating cycles for higher productivity.
The high suction volume flow allows you to move porous workpieces such as cardboard boxes safely and efficiently – and it compensates better for any leaks. The high vacuum also ensures a reliable vacuum supply for several consumers such as gripper spiders.
The holistic, integrated concept of Festo plug & work® guarantees simple commissioning with minimal installation and assembly effort.