Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Linear actuator DGPL-25-250-PPV-A-B-KF

526649

GTIN: 4052568162382

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends - Pneumatic shock absorber, hard characteristic curve
Position sensing
Via proximity switch