Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Linear actuator DGPL-32-1000-PPV-A-B-KF

526660

GTIN: 4052568162450

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
1000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends - Pneumatic shock absorber, hard characteristic curve
Position sensing
Via proximity switch