Feed separator HPV-22-60-A
529354
GTIN: 4052568163952
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
22 mm
Stroke
60 mm
Theoretical force at 6 bar, advancing
225 N


