Filter MS4-LF-1/4-ERV

529401

GTIN: 4052568084981

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/4
Normal nominal flow rate (normalized to DIN 1343)
1700 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
2 bar - 12 bar
Grade of filtration
40 µm