Filter MS4-LF-1/8-CRM

529403

GTIN: 4052568084998

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/8
Normal nominal flow rate (normalized to DIN 1343)
1000 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 14 bar
Grade of filtration
5 µm