Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

01/2024 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

12/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Short-stroke cylinder AEVC-12-10-P

530567

GTIN: 4052568085810

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
59.3 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends