Filter MS6N-LF-1/4-CUM

531537

GTIN: 4052568336417

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
1/4 NPT
Normal nominal flow rate (normalized to DIN 1343)
2000 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Grade of filtration
5 µm