Filter MS6N-LF-1/2-EUM

531556

GTIN: 4052568336516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
1/2 NPT
Normal nominal flow rate (normalized to DIN 1343)
4100 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Grade of filtration
40 µm