Active carbon filter MS6N-LFX-1/2-R

531921

GTIN: 4052568338411

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/2
Max. standard flow rate for air quality class
900 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Structural design
Activated carbon filter