Active carbon filter MS6N-LFX-3/8-R

531922

GTIN: 4052568338428

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G3/8
Max. standard flow rate for air quality class
900 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Structural design
Activated carbon filter