Vacuum generator VN-05-H-T3-PQ2-VQ2-RO1-M
532618
GTIN: 4052568165154
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
0.45 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
7.2 l/min

