Vacuum generator VN-10-H-T3-PQ2-VQ2-RO1-M
532636
GTIN: 4052568165277
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
93 %
Max. suction rate with respect to atmosphere
21.8 l/min

