Fine filter LFMB-3/4-D-MAXI-DA
532825
GTIN: 4052568165659
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection 1
G3/4
Max. standard flow rate for air quality class
2220 l/min
Condensate drain
Manual, rotating
Operating pressure
1 bar - 16 bar
Grade of filtration
1 µm

