Fine filter LFMB-3/8-D-MINI-DA-A
532829
GTIN: 4052568165697
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection 1
G3/8
Max. standard flow rate for air quality class
675 l/min
Condensate drain
Fully automatic
Operating pressure
2 bar - 12 bar
Grade of filtration
1 µm

