Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Fine filter LFMB-1/4-D-MIDI-DA-A

532830

GTIN: 4052568165703

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/4
Max. standard flow rate for air quality class
900 l/min
Condensate drain
Fully automatic
Operating pressure
2 bar - 12 bar
Grade of filtration
1 µm