Micro filter LFMA-1/2-D-MIDI-DA-A
532858
GTIN: 4052568165949
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection 1
G1/2
Max. standard flow rate for air quality class
1120 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
2 bar - 12 bar
Grade of filtration
0.01 µm

