Connecting cable VMPA-KMS1-24-5

533193

GTIN: 4052568166434

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
5 m
Cable design
25 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP65 - As per IEC 60529