Connecting cable VMPA-KMS1-8-5
533196
GTIN: 4052568086411
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable length
5 m
Cable design
10 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP65 - As per IEC 60529
