Connecting cable VMPA-KMS1-8-10

533197

GTIN: 4052568086428

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
10 m
Cable design
10 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP65 - As per IEC 60529