Quarter turn actuator DAPS-0053-090-RS3-F0507
533437
GTIN: 4052568166960
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
62 Nm
Swivel angle
90 deg
Flange hole pattern
F05 - F07
Shaft connection
T17

