Quarter turn actuator DAPS-0030-090-RS3-F0507
533486
GTIN: 4052568167370
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
35 Nm
Swivel angle
90 deg
Flange hole pattern
F05 - F07
Shaft connection
T14

