Connecting cable VMPA-KMS2-24-10-PUR

533503

GTIN: 4052568167493

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
10 m
Cable design
25 x 0.25 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP65 - As per IEC 60529