Connecting cable VMPA-KMS2-8-5-PUR

533505

GTIN: 4052568167509

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
5 m
Cable design
10 x 0.25 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP65 - As per IEC 60529