Connecting cable VMPA-KMS2-8-10-PUR
533506
GTIN: 4052568167516
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable length
10 m
Cable design
10 x 0.25 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP65 - As per IEC 60529
