Air solenoid valve VSVA-B-B52-H-A1-1R5L
534557
GTIN: 4052568006976
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable
Normal nominal flow rate (normalized to DIN 1343)
1100 l/min
Pneumatic working port
Sub-base, size 26 mm according to ISO 15407-1
Actuation type
Electrical

